arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-G 200-62 A5-GBK

ROTA-G 200-62 A5-GBK

Handmatige klauwplaat met klauwensnelwisselsysteem

ID 815019

Standaard handmatige klauwplaten

Productkenmerken
  • 3-voudige tandlat klauw
  • Klemsnelwisselsysteem
  • Doorgaand gat: 62 mm
  • Spindelhouder: ISO 702-1 Nr. 5
  • Kleminterface: Rechte vertanding
Technische gegevens
  • Slag per klem: 6.8 mm
  • Tandsteek: 4.7 mm
  • Max. opspankracht: 95 kN
  • Max. koppel: 90 Nm
  • Max. draaisnelheid: 4600 1/min
  • Gewicht: 19.1 kg
Spindle type ISO 702-1
Spindle size Nr. 5
Serration Straight serration
Max. rotational speed [1/min] 4600.0
Max. clamping force [kN] 95.0
Max. torque [Nm] 90.0
Stroke/jaw [mm] 6.8
Tooth pitch [mm] 4.7
Weight [kg] 19.1

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual