arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-G 250-82 C5-GBK

ROTA-G 250-82 C5-GBK

3-jaw manual chuck with jaw quick-change system

ID 815021

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 82 mm
  • Spindle holder: ISO 702-3 Nr. 5
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 7.1 mm
  • Tooth pitch: 5.5 mm
  • Max. clamping force: 160 kN
  • Max. torque: 200 Nm
  • Max. rotational speed: 4000 1/min
  • Weight: 33.1 kg
Spindle type ISO 702-3
Spindle size Nr. 5
Serration Straight serration
Max. rotational speed [1/min] 4000
Max. clamping force [kN] 160
Max. torque [Nm] 200
Stroke/jaw [mm] 7.1
Tooth pitch [mm] 5.5
Weight [kg] 33.1

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual