arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 500-162 C15-VP2

ROTA-S plus 500-162 C15-VP2

Manual lathe chuck with quick jaw change

ID 814653

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 162 mm
  • Spindle holder: ISO 702-3 Nr. 15
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 12 mm
  • Tooth pitch: 8.5 mm
  • Max. clamping force: 270 kN
  • Max. torque: 320 Nm
  • Max. rotational speed: 1500 1/min
  • Weight: 174 kg
Tipo di mandrino ISO 702-3
Dimensioni del mandrino Nr. 15
Dentatura Dentatura inclinata
Numero di giri max. [1/min] 1500.0
Forza di serraggio max. [kN] 270.0
Coppia max. [Nm] 320.0
Corsa/griffa [mm] 12.0
Passo tra i denti [mm] 8.5
Peso [kg] 174.0

La fornitura comprende
Mandrino, 1 kit di griffe base con viti, viti di montaggio del mandrino, chiave di azionamento, golfare e istruzioni per l'uso