ROTA NCE 260-81 A6-SV60°
3-jaw power chuck with through-hole
ID 808034
Standard power lathe chucks with through-hole
Product features:
Product features:
- Weight-reduced power lathe chuck
- Through-hole: 81 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1,5 mm x 60° Nut 16H7
- Stroke per jaw: 4.9 mm
- Piston stroke: 21 mm
- Max. clamping force: 130 kN
- Max. actuating force: 45 kN
- Max. rotational speed: 4500 1/min
- Weight: 28.9 kg
Détails techniques
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 6 |
| Serration | 1.5 mm x 60° |
| Max. rotational speed [1/min] | 4500.0 |
| Max. clamping force [kN] | 130.0 |
| Max. actuating force [kN] | 45.0 |
| Stroke/jaw [mm] | 4.9 |
| Piston stroke (H) [mm] | 21.0 |
| Moment of inertia [kgm²] | 0.235 |
| Weight [kg] | 28.9 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Axe X:
- n [min-1]
- Axe Y:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 100
- purple
-
KM-WB 110
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual