THL plus 300 Z-Z
Steady rests with rear cylinder
ID 825311
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Cylindrical rollers
- Clamping range with chip protection: 22 - 152 mm
- Clamping range without chip protection: 12 - 152 mm
- Max. clamping force per roller: 10 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.04 mm
- Repeat accuracy: < 0.007 mm
- Max. circumferential speed: 590 m/min
- Weight: 50 kg
Technical details
| Schmierungsart | Zentralschmierung |
|---|---|
| Laufrollen | zylindrisch |
| Min. Spann-Ø [mm] | 12.0 |
| Max. Spann-Ø [mm] | 152.0 |
| Min. Betriebsdruck [bar] | 8.0 |
| Max. Betriebsdruck [bar] | 60.0 |
| Max. Spannkraft pro Rolle [kN] | 10.0 |
| Zentriergenauigkeit [mm] | < 0.04 |
| Wiederholgenauigkeit [mm] | < 0.007 |
| Max. Umfangsgeschwindigkeit [m/min] | 590.0 |
| Gewicht [kg] | 50.0 |