MSC-PM15 350 x 150
MAGNOS for Grinding Applications
ID 422175
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck permanent
- Technology: Parallel pole
- Magnet type: Neodymium
- Dimensions: 350 x 150 x 60 mm
- Pole orientation: Transverse
- Pole pitch: 1.5 mm + 0.8 mm
- Max. clamping force: 80 N/cm²
- Min. workpiece thickness: 1.5 mm
- Max. working temperature: 80 °C
- Weight: 25 kg
Technical details
| L [mm] | 350.0 |
|---|---|
| B [mm] | 150.0 |
| H [mm] | 60.0 |
| Max. clamping force [N/cm²] | 80.0 |
| Pole pitch | 1.5 mm + 0.8 mm |
| Min. workpiece thickness [mm] | 1.5 |
| Weight [kg] | 25.0 |
Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual