arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PM35 Ø200

MSC-PM35 Ø200

MAGNOS for Grinding Applications

ID 422285

Standard magnetic clamping technology

Product features:
  • Magnetic chuck permanent
  • Technology: Radial pole
  • Magnet type: Neodymium
Technical data:
  • Dimensions: Ø200 x 68 mm
  • Number of poles: 14
  • Max. clamping force: 80 N/cm²
  • Min. workpiece thickness: 5 mm
  • Straight recess mount: ø60 x 5 mm
  • Through hole possible up to: 30 mm
  • Rear fastening screw thread: M6
  • Max. working temperature: 80 °C
  • Weight: 15 kg
H [mm] 68.0
Max. clamping force [N/cm²] 80.0
Number of poles 14.0
Min. workpiece thickness [mm] 5.0
Weight [kg] 15.0

Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual