arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
MSC-PM35 Ø500

MSC-PM35 Ø500

MAGNOS for Grinding Applications

ID 422290

Standard magnetic clamping technology

Product features:
  • Magnetic chuck permanent
  • Technology: Radial pole
  • Magnet type: Neodymium
Technical data:
  • Dimensions: Ø500 x 78 mm
  • Number of poles: 18
  • Max. clamping force: 80 N/cm²
  • Min. workpiece thickness: 5 mm
  • Straight recess mount: ø200 x 8 mm
  • Through hole possible up to: 58 mm
  • Rear fastening screw thread: M6
  • Max. working temperature: 80 °C
  • Weight: 108 kg
H [mm] 78.0
Max. clamping force [N/cm²] 80.0
Number of poles 18.0
Min. workpiece thickness [mm] 5.0
Weight [kg] 108.0

Scope of delivery
Magnetic chuck, removable hexagon socket wrench, operating manual