KSC3 80-130-S
Basic clamping vise
ID 1514209
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Floating version
- Nickel-plated base body
- Dimensions: 80 x 130 x 50 mm
- Compensation: ± 3 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 3.1 kg
Technical details
| 虎钳的宽度 [mm] | 80.0 |
|---|---|
| 最大夹持力* [kN] | 25.0 |
| 最大扭矩 [Nm] | 90.0 |
| 长度补偿 [mm] | ± 3 |
| 重量 [kg] | 3.1 |
标配范围
虎钳,包括操作手册;无系统卡爪、无扭矩扳手