KSM2 90-500
Clamping rail with jaw quick-change
ID 490725
Clamping rail standard
Product features:
Product features:
- Without system jaws
- Jaw quick-change system
- To match VERO-S
- Dimensions: 90 x 500 x 45 mm
- Rail width: 90 mm
- Max. clamping force: 30 kN
- Max. torque: 50 Nm
- Weight: 9.6 kg
Technical details
导轨宽度 [mm] | 90.0 |
---|---|
最大夹持力* [kN] | 30.0 |
最大扭矩 [Nm] | 50.0 |
重量 [kg] | 9.6 |
Scope of delivery
Clamping rail including operating manual; without system jaws