SRC 120
Clamping Rings
Ident.-Nr. 471652
Clamping ring standard
Product features:
Product features:
- Clamping ring
- Clamping ring
- Stainless steel
- Holding force: 50 kN
- Weight: 0.8 kg
Technical details
| Holding force [kN] | 50.0 |
|---|---|
| Material | Stainless steel |
| Variant | Clamping ring |
| Weight [kg] | 0.8 |
Scope of delivery
Clamping ring