arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
PAL ROTA-S plus 2.0 160-1

PAL ROTA-S plus 2.0 160-1

Clamping Pallets with Clamping Devices

ID 471532

Clamping device height extension standard

  • Top of one-way ROTA-S plus 2.0 160 manual lathe chuck
  • Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: 159 x 159 x 89 mm
  • Stroke per jaw: 6.5 mm
  • Tooth pitch: 4.8 mm
  • Max. torque: 80 Nm
  • Max. clamping force: 65 kN
  • Weight: 11.8 kg
Diameter [mm] 160.0
Max. clamping force [kN] 65.0
Max. torque [Nm] 80.0
Stroke per jaw [mm] 6.5
Weight [kg] 11.8

Scope of delivery
Clamping pallets, base jaws with tongue and groove, wrench with socket, clamping pins, indexing pins, eye bolt, operating manual; without top jaws