SPC-OB 40
Clamping pins
ID 1316936
Clamping pins standard
Product features:
Product features:
- Clamping pins without centering collar
- Clamping pin
- Design without centering collar Ø 25h6
- Holding force M8: 25 kN
- Holding force M10: 35 kN
- Material: Stainless steel
- Weight: 0.2 kg
Technical details
Holding force M8 [kN] | 25 |
---|---|
Holding force M10 [kN] | 35 |
Material | Stainless steel |
Variant | Clamping pin |
Weight [kg] | 0.2 |
Scope of delivery
Clamping pins