arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZW-725 CAPTO C6-72 Illustration similar

WZW-725 CAPTO C6-72

Tool cart

ID 1154287

Setup cart standard

Product features:
  • Tool cart
  • Individual configuration possible
  • The right toolholder interface: CAPTO C6
Technical data:
  • Dimensions: 725 x 800 x 1370 mm
  • Number of toolholders: 72
  • Weight: 72 kg
Height [mm] 1370.0
Width [mm] 800.0
Length [mm] 725.0
Max. number of toolholders 72.0
Weight [kg] 72.0
Prepared for toolholders CAPTO C6

Scope of delivery
Tool cart, storage plates and operating manual