SAT-W-BR 500-1000
Cube Tombstones
ID 431149
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with precision-milled clamping surfaces and continuous 50 mm bore hole grid.
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 320 x 320 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 327 kg
Technical details
托盘尺寸 | 500 x 500 mm |
---|---|
重量 [kg] | 327.0 |
标配范围
夹具塔、罩盖、搬运螺钉;无开孔格栅盖