VAT3-HY-AE 630-850
Hybrid tombstones
ID 1599462
Tombstone without clamping vises
Product features:
Product features:
- Hybrid tombstone with VERO-S quick-change pallet system for horizontal centers.
- Per side (4) 3x NSE-T3 138-V1 in the gauge 200 mm
- Actuation of the modules by series using a quick coupling
- Central turbo function via a quick coupling
- Base Plate: 630 x 630 mm
- Tower dimensions: 372 x 372 x 850 mm
- Material: Mineral casting
- Weight: 385 kg
- Clamping Devices: NSE-T3 138-V1
- Dimensions: Ø138 x Ø110 x 60 mm
- Pull-down force: 7 kN
- Pull-down force with turbo: 24 kN
- Repeat accuracy: < 0.005 mm
- Actuation pressure: 6 bar
Technical details
| Palettengröße | 630 x 630 mm |
|---|---|
| Gewicht [kg] | 385.0 |
Lieferumfang
Hybridspannturm, Transportschraube, Betriebsanleitung für VERO-S; ohne Spannbolzen, ohne Indexierbolzen