arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SAT-DR-BR 400-710

SAT-DR-BR 400-710

Triangle Tombstones

ID 431133

Tombstone without clamping vises

Product features:
  • Triangle tombstone with precision-milled clamping surfaces and continuous 50 mm bore hole grid.
  • Bore hole grid with alpha-numeric labeling
  • New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
Technical data:
  • Base Plate: 400 x 400 mm
  • Tower dimensions: 280 x 710 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 170 kg
Pallet size 400 x 400 mm
Weight [kg] 170.0

Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover