SAT-DR-R 400-710
Triangle tombstones
ID 431137
Tombstone without clamping vises
Product features:
Product features:
- Triangle tombstone with rough clamping surfaces
- Base Plate: 400 x 400 mm
- Tower dimensions: 280 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 195 kg
Technical details
| Taille de palette | 400 x 400 mm |
|---|---|
| Poids [kg] | 195.0 |
Etendue de la livraison
Cube de serrage, protection, vis de transport