arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
VAT3-DW 500

VAT3-DW 500

VERO-S tombstones

ID 1334328

Tombstone without clamping vises

Product features:
  • Double angle tombstone with VERO-S quick-change pallet system for horizontal centers.
  • Per side (2) 6x NSE-T3 138-V1 in pitch 200 mm
  • Actuation of the modules by series using a quick coupling
  • Central turbo function via a quick coupling
Technical data clamping tower:
  • Base Plate: 500 x 500 mm
  • Tower dimensions: 380 x 182 x 713 mm
  • Material: Cast iron EN-GJL-250
  • Weight: 228 kg
Technical data clamping device:
  • Clamping Devices: NSE-T3 138-V1
  • Dimensions: Ø138 x Ø110 x 60 mm
  • Pull-down force: 7 kN
  • Pull-down force with turbo: 24 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation pressure: 6 bar
Pallet size 500 x 500 mm
Weight [kg] 228.0

Scope of delivery
Tombstone, cover, shipping screws, operating manual; without clamping pins, without locking coupling