TENDO WZS FLANGE Ø3/4"x111
Hydraulic expansion toolholder
ID 28003747
TENDO WZS FLANGE Ø3/4"x111, Tool grinding toolholder
Scope of delivery: Does not include an actuation key
- TENDO WZS
- Hydraulic expansion toolholder
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 3/4"
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 80 Nm
Scope of delivery: Does not include an actuation key
Technical details
Series | TENDO WZS |
---|---|
D2 [mm] | 42.0 |
Min. torque [Nm] | 80.0 |
D3 [mm] | 70.0 |
D6 [mm] | 28.0 |
L [mm] | 111.0 |
Technology | Hydraulic expansion toolholder |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 3/4" |
Weight [kg] | 3.0 |
L5 [mm] | 73.0 |
L4 [mm] | 41.0 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key