arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC Set ER 32 類似のイラスト

CC Set ER 32

コレット ER セット

ID 280224

CC Set ER 32, コレット ER セット
  • DIN ISO 15488-B (ER/ESX)
  • ER コレットの数: 18
  • クランプ軸用: Ø3 - 20
  • 振れ精度: ≤ 0,005 mm
For ER 32
For clamping diameter Ø3 - 20
D1 min. [mm] 3.0
D1 max. [mm] 20.0
Weight [kg] 3.0
Number of ER collets 18.0
ER collet standard DIN ISO 15488-B