arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S PK

GZB-S PK

Casquillos intermedios con refrigeración periférica
Los casquillos reductores SCHUNK permiten la sujeción de varios diámetros de vástago, con solo un portaherramientas. Las boquillas intermedias universales GZB-S pueden utilizarse en los sistemas de portaherramientas TENDO, TRIBOS y SINO-R de SCHUNK y en todos los portaherramientas de expansión hidráulica estándar. Durante la refrigeración periférica, la forma geométrica especial de la boquilla garantiza un suministro óptimo y específico del refrigerante y la lubricación del filo de corte.

Advantages – Your benefits

  • Maximum versatility with optimum cost control: one toolholder, several clamping diameters
    The application of slotted or coolant-proof intermediate sleeves enables clamping of different tool diameters using the same toolholder.
  • Two versions
    Coolant-proof up to 80 bar or with peripheral cooling
  • Systematic cooling with peripheral cooling
    With peripheral cooling for optimized coolant emission, systematic coolant flow and increased tool service life.
  • Movable intermediate stop
    Versatile length preadjustment due to adjustable intermediate piece
  • Comprehensive compatibility
    The universal intermediate sleeves GZB-S can be used in the SCHUNK toolholding systems TENDO, TRIBOS, SINO-R, and all standard hydraulic expansion toolholders.
  • Permanent run-out and repeat accuracy ≤0.003 mm
    Even cutting action, increased tool service life, and reduced costs for regrinding or buying new tools
  • All commercially available tool shank types can be clamped
    Form A: with smooth cylindrical shank, shank form A in accordance with DIN 1835 and DIN 6535 HA Form AB: with flat face and cylindrical shank with pulling face, shank form B in accordance with DIN 1835 and DIN 6535 HB Form B: with lateral pulling faces, shank form B in accordance with DIN 1835 Form E: with inclined clamping face, shank form E in accordance with DIN 1835 and DIN 6535 HE
  • Individual
    Additional sizes and customized designs are available upon request

Options and special information

  • Systematic cooling with peripheral cooling
    Six coolant slots now make a difference with peripheral cooling. With their special nozzle geometry, they ensure optimal, directed supply of coolant or lubrication of the cutting edge. With a tripple effect - significantly increase tool life, optimum chip removal by means of systematic coolant/lubricant rinsing and extremely improved machining results.
  • Please note that the product is not suitable for heat shrinking toolholders.