arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MSC-PS10 350x150 Illustration similar

MSC-PS10 350x150

Accessories for standard magnetic clamping technology

ID 422095

Accessories for standard magnetic clamping technology

Product features:
  • Laminated plate
  • For milling contours and special forms.
Technical data:
  • Dimensions: 350 x 150 x 21 mm
  • Pole pitch: 3 mm + 1,5 mm
  • Weight: 9.4 kg
Longueur [mm] 350.0
Largeur [mm] 150.0
Hauteur [mm] 21.0
Poids [kg] 9.4

Etendue de la livraison
Plaque laminée