arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
H-WB 84 Illustration similar

H-WB 84

Straight soft top jaws, made of steel

ID 132146

H-WB 84, Straight soft top jaws, made of steel

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Groupe de produit Mors doux rapportés droits en acier
Denture 1.5 mm x 60°
Largeur de la fente N [mm] 16.0
Largeur B [mm] 40.0
Hauteur H [mm] 40.0
Longueur L [mm] 85.0
Entre-axe des trous a [mm] 40.0
Entre-axe des trous b [mm] 25.0
Vis M12
Matériau Acier 16MnCr5 de cémentation
m/jeu [kg] 2.6