PFH
Long-stroke gripper
Dieses Produkt ist ein SCHUNK Klassik-Produkt.
Hier mehr erfahren und Kontakt aufnehmen.
Alternative Produkte:
2-finger parallel gripper with long jaw stroke for large parts and/or a broad range of parts
Beschreibung
Advantages – Your benefits
- Robust sliding guide
for the precise handling of different workpieces - High maximum moments possible
suitable for using long gripper fingers - Double piston rack and pinion principle
for centric clamping - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems
Options and special information
- The gripper was particularly developed for handling car rims. It is capable of gripping rims from 13" to 21", but can also be used for handling other large workpieces. Units with manual stroke adjustment and versions with shorter and longer strokes are available on request.
- Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.