arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-G 250-82 A6-GBK

ROTA-G 250-82 A6-GBK

Manual lathe chuck with quick jaw change

ID 815028

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 82 mm
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: Straight serration
Technical data:
  • Stroke per jaw: 7.1 mm
  • Tooth pitch: 5.5 mm
  • Max. clamping force: 160 kN
  • Max. torque: 200 Nm
  • Max. rotational speed: 4000 1/min
  • Weight: 31.5 kg
스핀들 유형 ISO 702-1
스핀들 크기 Nr. 6
톱니 직선형 톱니
최대 회전 속도 [1/min] 4000.0
최대 클램핑 포스 [kN] 160.0
최대 토크 [Nm] 200.0
스트로크/죠 [mm] 7.1
톱니 피치 [mm] 5.5
중량 [kg] 31.5

Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual