ROTA THW3 2+2
Placa de compensação flexível de 4 castanhas
Centrically compensating 4-jaw power lathe chuck with jaw quick-change and patented sealing system.
설명
Advantages – Your benefits
- Sealed power lathe chuck
For significantly longer maintenance intervals - Innovative drive concept
Independent installation of the jaw pairs with subsequent centrically compensating workpiece clamping - Flexible clamping system
For clamping round, cubic, or geometrically bulky workpieces - Compensation mechanism
Enables centric clamping of any workpiece geometries - Permanent grease lubrication
For consistently high clamping forces - Convenient jaw quick-change system
Minimizing set-up times and costs - Visual clamping release
As an indicator for the range in which safe clamping can be ensured - Straight serrated base jaws GBK
Compatible with ROTA THW3, ROTA THW plus and System "R" (Reishauer) - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Centrically compensating workpiece clamping of any workpiece geometry
Clamping round, cubic and geometrically bulky parts – now absolutely no problem with the ROTA THW3 2+2 power lathe chuck. Thanks to the innovative drive concept, any workpiece geometries can be clamped centrically and without overdetermination. The new chuck also offers the impressive characteristics of the ROTA THW3 family, such as the jaw quick-change system and patented seal. The jaw quick-change system makes the chucks particularly suitable for small batch sizes. The patented seal in turn ensures constant clamping forces and minimal maintenance costs while enabling use with fine chips and dirty environments.