AFS3-R IOL 138
标准快换托盘系统的附件
ID 1491363
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Retrofittable monitoring segment
- Control via IO-Link
- Monitoring the "open" and "clamped" positions as well as "closed without clamping pin"
- Monitoring pallet presence
- Suitable for: NSR3 138
- Dimensions: 44 x 30,5 x 20 mm
- Threaded connection: M4
- Mains voltage: 24 V DC
- Weight: 0.1 kg