ELS 37-H160-S
ID 314808
- 最大行程: 160 mm
- 最大传动力: 150 N
技术细节
| Max. stroke [mm] | 160.0 |
|---|---|
| Max. driving force [N] | 150.0 |
| Repeat accuracy [mm] | ± 0.01 |
| Max. speed [m/s] | 1.0 |
| Max. acceleration [m/s²] | 8.5 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 80.0 |
| Max. payload [kg] | 8.0 |
| Weight [kg] | 5.4 |
| Guidance system | Profiled rail guide |
| Drive concept | Spindle drive |
| Idle torque [Nm] | 0.64 |
| Moment of inertia [kgm²] | 0.005 |
| Spindle diameter [mm] | 12.5 |
| Spindle pitch [mm] | 25.4 |
| Max. spindle speed [1/min] | 2360.0 |
| Drive type | Siemens 1FK7022 |
| Moment Mx max. [Nm] | 40.0 |
| Moment My max. [Nm] | 250.0 |
| Moment Mz max. [Nm] | 250.0 |
| Clearance N (for moment load) [mm] | 122.0 |
| Force Fy max. [N] | 3000.0 |
| Force Fz max. [N] | 3000.0 |
| Force -Fz max. [N] | 3000.0 |
| Motor version “S” | yes |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces and moments are maximum values for individual loading. If several forces and/or moments are applied at the same time, the maximum permitted individual values will be lower.
General notes about the series
Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.
Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.
Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Housing material
Aluminum alloy, coated
Guidance
Profiled rail guide
Drive
servomotors of different providers can be trouble-free adapted
Scope of delivery
Assembly and operating manual with declaration of incorporation
Warranty
24 months