SWS-I
Quick change system
Stopgezet product: dit product is niet meer leverbaar.
Datum van stopzetting: 1 sep. 2021
pneumatic tool change system with built-in 3/2-directional control valves and patented locking
Beschrijving
Advantages – Your benefits
- Integrated 3/2 directional control valves
for easy hosing and assembly - Patented fail-safe locking mechanism
for secure connection between the quick-change master and adapter - Integrated drive in housing
for compact dimensions and less interfering contours - All functional components made from hardened steel
for high mechanical resilience of the changing system - Integrated electrical feed-through
for safe monitoring of the tools - Integrated pneumatic feed-through
for a safe power supply of the handling modules and tools - Suitable storage racks for all sizes
to ensure the optimum adaption to each application - ISO mounting pattern
for easy assembly to most types of robots without needing additional adapter plates
Options and special information
- No-Touch-Locking™
Locking without touching. Ensures that the SWS is securely locked even when the SWK and SWA do not touch. - Patented fail-safe locking mechanism
A large piston diameter and an outside clamping locking increase the permissible moment capacity. Steel parts made of low corrosion Rc 58.