arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
GMWI 16-S Illustration similar

GMWI 16-S

Angular gripper

ID 313165

Angular gripper GMW, Size: 16, pneumatic, with gripping force maintenance: IS

  • Opening angle: 3 °
  • Max. ambient temperature: 60 °C
Closing angle per jaw [°] 14.0
Opening angle per jaw [°] 3.0
Opening moment [Nm] 1.3
Min. opening moment by spring [Nm] 0.4
Weight [kg] 0.26
Cylinder volume per double stroke [cm³] 1.1
Min. operating pressure [bar] 5.0
Max. operating pressure [bar] 8.0
Nominal operating pressure [bar] 6.0
Closing time [s] 0.025
Opening time [s] 0.015
Max. permissible finger length [mm] 30.0
Max. permissible weight per finger [kg] 0.075
IP protection class 40
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy [mm] 0.02
Moment Mx max. [Nm] 2.0
Moment Mz max. [Nm] 0.8
Max. axial force Fz max. [N] 60.0

General notes about the series

Closing moment
is the arithmetic sum of the individual moment applied to each jaw.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.

Operating principle
force-guided lever gear

Housing material
Aluminum alloy, anodized

Base jaw material
Steel

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Warranty
24 months

Scope of delivery
Completely ready for operation without bracket for proximity switch and without proximity switch

Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P