LGP
Parallel gripper
Ce produit fait partie de la gamme Classic de SCHUNK.
En savoir plus et nous contacter ici.
Produits alternatifs :
Universal 2-finger parallel gripper with T-slot guidance and excellent cost-performance ratio
Description
Advantages – Your benefits
- Function optimized gripper type
for maximum cost effectiveness - Stable, ground T-groove slideway
for highest precision in handling - Matching SCHUNK C-slot switch
for process reliable position monitoring - Hard-anodized or hardened functional components
For a long service life - Wedge-hook design
for high power transmission and synchronized gripping - Compact dimensions
for minimized interfering contours
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Sensor system
Monitoring with a SCHUNK MMS 22 or RMS 22 sensor is not possible. The use of the recommended sensors MMS-P is compulsory.