SGBB-B 160-108-49
Monoblock jaws
IDnr. 430166
System jaws, standard
Product features:
Product features:
- Monoblock jaw, movable
- Interface 1: W-160
- Suitable for: KSG 160
- Dimensions: 160 x 108 x 49 mm
- Weight: 5.9 kg
Technische gegevens
| Width [mm] | 160.0 |
|---|---|
| Depth [mm] | 108.0 |
| Height [mm] | 49.0 |
| Weight [kg] | 5.9 |
Scope of delivery
System jaw, fastening screws; without top jaws