FIN WTR-A 160
TANDEM accessories
IDnr. 1485601
Clamping force block accessories
Product features:
Product features:
- Gripper fingers
- For automated jaw changing
- Suitable for parallel grippers: PGN-plus 100-1, PGN-plus-P 100-1
- Dimensions: 65 x 34 x 72 mm
- Material: Aluminum
- Weight: 0.45 kg
Technische gegevens
| Length [mm] | 65.0 |
|---|---|
| Width [mm] | 34.0 |
| Height [mm] | 72.0 |
| Suitable for size | 160 |
| Weight [kg] | 0.45 |