ERD
Miniature rotary unit
Powerful torque motor with absolute encoder and electric and pneumatic rotary feed-through
Description
Advantages – Your benefits
- With absolute position measurement system
Less programming effort and time saving when commissioning and in operation - High dynamics for shorter cycle times
therefore a high productivity is achieved - Integrated air and electric feed-through
for safe energy supply of grippers - Almost no wear parts
For long service life and reliability of the system - No mechanical play between the drive components
for flexible response behavior and high positioning accuracy - Optionally certified safety devices according to SIL2/PLd
with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety
Options and special information
- Pneumatic rotary feed-through
The rotary module ERD comes with two pneumatic feed-throughs by Default. The pneumatic hoses can be connected radially to the rotary table on the output side. Alternatively, hose-free direct connections are also available in the center of the rotary table. - Electrical rotary feed-through
For versions with electrical feed-through, a feed-through with up to four electrical signals is possible in addition to the integrated pneumatic feed-through. Connected on the drive side using an M8 connector (4-pin). The rotary table has a radially aligned M8 socket (4-pin) on the output side. - Connection of power and sensor cables
The rotary module is connected to the drive controller via separate power and encoder cables. The rotary module includes an M17 plug connector for connecting the power cable and an M12 plug connector for connecting the sensor cable. See the accessory section of the catalog chapter for matching connecting cables. Customized lengths or cable extensions are available on request. - Certified encoder system
The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information. - NEW: Version with food -compliant lubrication (H1G)
as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.