AZB OTT SK 40 with through-hole
Retention knob
ID 9938212
Retention knob AZB OTT SK 40 with through-hole
- Retention knob, Ott-ring groove with through-hole
- Diameter D1: 25 mm
- Length L1: 53 mm
Technical details
| D1 [mm] | 25.0 |
|---|---|
| D2 [mm] | 21.1 |
| D3 [mm] | 17.0 |
| L1 [mm] | 53.0 |
| L2 [mm] | 25.0 |
| L3 [mm] | 13.6 |
| G1 | M16 |
| Gewicht [kg] | 0.071 |
型号
拉钉,带通孔的 Ott 环槽