arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MEF-F-A1-100 270x90 Illustration similar

MEF-F-A1-100 270x90

Magnetic chucks with parallel pole technology

ID 1393250

Standard magnetic clamping technology

Product features:
  • Technology: Parallel pole
  • Magnet type: ALNiCO + Neodym
  • Without low residual magnetism cycle
Technical data:
  • Dimensions: 270 x 90 x 60 mm
  • Pole orientation: Transverse
  • Pole pitch: 8 mm + 6 mm
  • Max. clamping force: 75 N/cm²
  • Connection: 4-PIN
  • Number of channels: 1
  • Max. working temperature: 80 °C
  • Weight: 10 kg
L [mm] 270.0
B [mm] 60.0
H [mm] 90.0
Max. clamping force [N/cm²] 75.0
Pole pitch 8 mm + 6 mm
Connection 4-PIN
Number of channels 1.0
Weight [kg] 10.0

Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity