arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SG5A-B 160-73-50

SG5A-B 160-73-50

5-assige klauwen

ID 432617

Systeemklemmen, standaard

Productkenmerken
  • 5-assige klauw, beweegbaar
  • Interface 1: W-160
  • Geschikt voor: KSC3 160
Technische gegevens
  • Afmetingen: 160 x 73 x 50 mm
  • Gewicht: 3.6 kg
Width [mm] 160.0
Depth [mm] 73.0
Height [mm] 50.0
Bundle piece
Weight [kg] 3.6

Scope of delivery
System jaw, fastening screws; without top jaws