arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DKS.C5 CIR 13-PIN

DKS.C5 CIR 13-PIN

Accessories for standard magnetic clamping technology

ID 1470019

Accessories for standard magnetic clamping technology

Product features:
  • Docking station
  • For hooking the cable and plug of the control unit
  • With inductive sensor that detects whether the connector is in the docking station
  • Suitable for: 13-pin connector CIR32B
Technical data:
  • Dimensions: 214 x 200 x 110 mm
  • Cable length: 5 m
  • Weight: 3 kg
Comprimento [mm] 214.0
Comprimento do cabo [m] 5.0
Peso [kg] 3.0