arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
GFD mini

GFD mini

手動セットアップシステム
コンパクト!手動!多用途!– フラットセットアップシステムは、52 x 52 mmと96 x 96 mmのピッチに4本のクランプピンを備えています

Advantages – Your benefits

  • Precise set-up system for SCHUNK vises for small components
    Quick and easy conversion of the vises for small components of the KSC mini, KSC3 and KSC3-K series.
  • Extremely flat design
    For maximum utilization of the machine room
  • High pull-down forces
    Ensure process reliability during machining
  • Double support of the clamping pin
    Dimensionally stable and low-vibration clamping of the clamping devices
  • Easy handling
    Fast disassembly and cleaning
  • Form-fit, self-retained locking
    The full pull-down force is maintained throughout
  • Excellent price-performance ratio
    Optimal use of the pallet solution
  • Optimal accessibility
    Ideally suited for 5-sided machining

Options and special information

  • Mechanical set-up system for easy handling and short set-up times
    With KONTEC GFD mini, SCHUNK offers a very flat, manual set-up system that is optimally matched to the vises for small components. The vises are clamped quickly and easily using four clamping pins with a gauge of 52 x 52 mm or 96 x 96 mm with a pull-down force of 17 kN. The high pull-down force results in a very rigid system. It enables low-vibration clamping and, thanks to the self-locking mechanism, clamping in a reliable process. KONTEC GFD mini is available as set-up, combination, or 5-axis plates made of nitrided steel and as a multiple clamping system made of hard-anodized aluminum especially for pallet automation. Depending on customer requirements, the set-up system offers a cost-effective way of reducing set-up times and increasing machine running times.