arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG 125-18-7.8

GBG 125-18-7.8

Grip jaw

ID 432261

Top jaws, standard

Product features:
  • Jaw, grip
  • Interface 1: W-125-2
Technical data:
  • Dimensions: 125 x 18 x 7,8 mm
  • Weight: 0.11 kg
Breedte [mm] 125.0
Diepte [mm] 7.8
Hoogte [mm] 18.0
Bundel stuk
Gewicht [kg] 0.11

Levering
Bovenklem, bevestigingsschroeven