WTG-A 100
Quick-change jaws
ID 1479317
Standard chuck jaws
Product features:
Product features:
- Quick change jaw with mounting threads
- For holding clamping inserts or clamping bars
- Suitable for: TANDEM BWA vise size 100
- Dimensions: 46,4 x 55 x 16 mm
- Weight: 0.3 kg
Technical details
| 宽度 [mm] | 55.0 |
|---|---|
| 高度 [mm] | 16.0 |
| 适用于 | 100 |
| 重量 [kg] | 0.3 |
标配范围
快换卡爪