arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGAL-F 80-48-28

SGAL-F 80-48-28

Aluminum jaws

ID 432733

Delivery time on request
System jaws, standard

Product features:
  • Aluminum jaw, fixed
  • Suitable for: KSC-F 80-214
Technical data:
  • Dimensions: 80,4 x 48 x 28 mm
  • Weight: 0.4 kg
Šířka [mm] 80.0
Hloubka [mm] 48.0
Výška [mm] 28.0
Svazek kus
Vlastní hmotnost [kg] 0.4

Rozsah dodávky
Systémová čelist, upevňovací šrouby