arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGVS-B 100-91-125

SGVS-B 100-91-125

VS 卡爪

ID 430144

标准型系统卡爪

产品特性:
  • VS 高位卡爪,活动式
  • 接口 1: W-100-1
  • 适用于: KSG 100
技术参数:
  • 尺寸: 100 x 91 x 125 mm
  • 重量: 5.4 kg
Breedte [mm] 100.0
Diepte [mm] 91.0
Hoogte [mm] 125.0
Bundel stuk
Gewicht [kg] 5.4

Levering
Systeemklem, bovenklem