arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
RCG

RCG

Round cell gripper
The round cell gripper RCG is a pneumatically controlled magnetic system with which a battery cell can be picked up and set down magnetically.
SCHUNK - RCG

Handling 46 mm round cells with the RCG​

The RCG round cell gripper has a pneumatically controlled magnet system with which battery cells and picked up and set down. The RCG is typically used in multiple gripping units, for example in a row arrangement or for gripping a complete cell cluster. Compact external dimensions of the single gripper enable maximum packing density.

Take advantage of the benefits

  • Compact overall dimensions
    the individual gripper enables maximum packing density of battery cells
  • Maximum process reliability
    through sensory workpiece and status detection
  • Avoidance of workpiece loss
    thanks to the integrated gripping force maintenance, even in the event of energy loss

  • Protection of the battery cell
    by means of an insulating layer between the gripper and the battery cell
  • Short project implementation times
    as the RCG gripper, which is perfectly tailored to round cells, is a standard product

The automotive industry is facing a major upheaval – transitioning from the traditional combustion engine to E-Mobility. Find out more about our advanced concepts for the transition to battery technologies and electric drive systems.