KV BW08-SG08 3P-0200-PNP
Câble
ID 301497
Rallonge de câble, Taille connecteur: M8, Douille coudée
- Type de commutation: PNP
- Raccordement: M8
- Nombre de signaux: 3
- Longueur de câble: 2 m
- Courant max.: 3 A
Détails techniques
| Connection sensor side | Angled socket |
|---|---|
| Thread sensor sided | M8 |
| Angled connector, sensor side [°] | 90 |
| Connector control cabinet side | Straight plug |
| Thread control cabinet sided | M8 |
| Angle control cabinet sided [°] | 0 |
| Cable length [m] | 2.0 |
| Number of wires | 3.0 |
| Wire cross section [mm²] | 0.25 |
| Weight [kg] | 0.06 |
| Max. current per wire [A] | 3.0 |
| Max. current [A] | 3.0 |