arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EZU 30-EC-M-SD Illustration similar

EZU 30-EC-M-SD

Centric Grippers

ID 1582020

Centric Grippers EZU, Size: 30, electrical, with gripping force maintenance: S, in a dustproof version, Communication interface: EtherCAT

  • Stroke per jaw: 20 mm
  • Min. gripping force: 210 N
  • Max. gripping force: 700 N
  • Power supply: 24 V
  • Max. ambient temperature: 55 °C
Stroke per jaw [mm] 20.0
Min. gripping force [N] 210.0
Max. gripping force [N] 700.0
Min. gripping force maintenance [%] 90
Max. gripping force maintenance [%] 100
Max. permissible finger length [mm] 80.0
Max. permissible weight per finger [kg] 0.4
Repeat accuracy (gripping) [mm] 0.02
Repeat accuracy (positioning, unidirectional) [mm] 0.05
Repeat accuracy (positioning, bi-directional) [mm] 0.15
Closing time [s] 0.6
Opening time [s] 0.6
Max. speed (positioning) [mm/s] 40.0
Max. acceleration [mm/s²] 250.0
Weight [kg] 2.35
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class, electronics 67
IP protection class guide/base jaws 64
Cleanroom class ISO 14644-1 4
Cleanroom class: ISO 14644-1 2015
Nominal voltage [V] 24.0
Communication interface EtherCAT
BasicGrip nominal current consumption [A] 0.28
BasicGrip max. current consumption [A] 0.96
StrongGrip nominal current consumption [A] 0.7
StrongGrip max. current consumption [A] 1.2
Logic nominal current consumption [A] 0.16
Logic max. current consumption [A] 0.2
Moment Mx max. [Nm] 32.0
Moment My max. [Nm] 35.0
Moment Mz max. [Nm] 32.0
Max. axial force Fz max. [N] 800.0
Dustproof version yes

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Repeat accuracy (gripping)
defined as the spread of the actual position per jaw during 100 consecutive closing or opening movements on a rigid workpiece or a fixed stop under constant conditions.

Repeat accuracy (positioning, unidirectional)
defined as the spread of the actual position per base jaw during 100 consecutive movements to a target position from the same direction under constant conditions.

Repeat accuracy (positioning, bi-directional)
defined as the distribution of the actual position per base jaw during 100 consecutive movements to a target position from both directions under constant conditions.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Closing and opening times (positioning)
Closing and opening times are only the movement times of the fingers at max. speed, max. acceleration with observance of the maximum permissible masses per finger and refer to 50% of the available stroke per jaw in the basic version.

Max. speed (positioning) and max. acceleration
is the speed and acceleration acting on each jaw.

Housing material
Aluminum alloy, anodized

Base jaw material
Steel, corrosion-protected

Warranty
24 months or 5 million cycles BasicGrip / 3 million cycles StrongGrip (one cycle consists of a complete gripping process: "Open gripper" and "Close gripper")

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.