GSW-V32-SND080
Vacuum gripper with shank interface
ID 309132
Vacuum gripper with shank interface GSW-V, Size: 32, pneumatic, hydraulic
- Max. ambient temperature: 90 °C
- Shank diameter: 32 mm
- Suction cup dimensions: 80 mm
- Suction force: 400 N
Technical details
| Weight [kg] | 0.3 |
|---|---|
| Time evacuation [s] | 1.1 |
| Time for putting down [s] | 0.7 |
| Suction force [N] | 400.0 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 90.0 |
| Max. permissible RPM [1/min] | 20.0 |
| Nominal operating pressure compressed air [bar] | 6.0 |
| Nominal flow rate compressed air [l/min] | 350.0 |
| Minimum operating pressure compressed air [bar] | 4.0 |
| Max. operating pressure of the compressed air [bar] | 8.0 |
| Min. flow rate compressed air [l/min] | 250.0 |
| Nominal operating pressure coolant [bar] | 40.0 |
| Nominal flow rate coolant [l/min] | 25.0 |
| Min. operating pressure coolant [bar] | 20.0 |
| Max. operating pressure of the coolant [bar] | 60.0 |
| Nominal vaccuum [bar] | -0.8 |
| Min. vacuum [bar] | -0.6 |
| Noise pressure level [dB(A)] | 98.0 |
| Diameter D [mm] | 89.0 |
| Height Z [mm] | 135.0 |
Dimensions
Dimensions
General notes about the series
Suction pad
Perfectly adaptable to smooth surfaces, with damping effect during attachment, and stroke effect during the suction phase. Special suction cups on request.
Times
the indicated times depend on the flow rate and pressure of the drive medium and the therefrom resulting electrical resistances.
Operating principle
Venturi nozzle
Housing material
Aluminum
Spindle interface material
Aluminum alloy
Material of the suction cups
NBR-60
Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Assembly and operating manual