KSE3 160 IOL
ID 1465973
Product features:
- Electromechanical 2-jaw clamping force block
- Control via IO-Link
- Centric clamping
- Standard stroke
- Monitoring of the jaw position via IO-Link
- Base jaws: Fine serration and tongue and groove
- Possible clamping force range: 10.5 - 35 kN
- Stroke per jaw: 3 mm
- Travel speed jaws: 0.4 mm/s
- Operating voltage control unit: 24 V DC
- Operating voltage actuator: 24 V DC
- Quiescent current: 70 mA
- Average current consumption: 800 mA
- Max. current input: 5000 mA
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Weight: 12.8 kg
Technical details
Stroke per jaw [mm] | 3.0 |
---|---|
Min. clamping force [kN] | 10.5 |
Max. clamping force [kN] | 35.0 |
Operating voltage control unit [V DC] | 24.0 |
Operating voltage actuator [V DC] | 24.0 |
Quiescent current [mA] | 70.0 |
Average current consumption [mA] | 800.0 |
Max. current input [mA] | 5000.0 |
Travel speed jaws [mm/s] | 0.4 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 60.0 |
Distance H [mm] | 25.0 |
Weight [kg] | 12.8 |
Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual; without rigid contact for integration into the machine control
Clamping force
Clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H".
Possible clamping force range
Range in which the clamping force can be set. The target clamping force is set as a percentage in the software.
Average current consumption
Average current consumption over one clamping cycle (clamping/opening).
Max. current input
Maximum current consumption, max. once per clamping cycle.
Travel speed jaws
Maximum possible travel speed with high clamping forces. With lower clamping forces, the travel speed may be slower.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)