arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL CF SK 40 Ø6x50 Illustration similar

WEL CF SK 40 Ø6x50

WELDON end mill holders

ID 263570

Delivery time on request
WEL CF SK 40 Ø6x50, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Cool Flow variant
  • Toolholder interface: SK 40
  • Clamping diameter: 6 mm
  • Projecting length: 50 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Technology WELDON end mill holders
Series WELDON
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 6 mm
D2 [mm] 25.0
D6 [mm] 37.0
Projecting length L1 [mm]/[inch] 50 mm / 2.0"
L2 [mm] 35.0
L4 [mm] 30.9
G1 M6
Weight [kg] 0.91
Cool Flow variant yes
Standard length yes

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport

Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)

Individual
Additional sizes and customized designs are available upon request